Schmalz

Smart Device Interface SDI

USB IO-Link master with M12 connector, 5-pin

Pojdite neposredno na izdelke

Simple commissioning of Schmalz smart devices without connection to the controller

Manufacturer independent readout of device information e.g. for spare parts procurement

Visualization of all information and functions of the intelligent Schmalz components

Design
  • USB IO-Link master SDI with M12 plug connections, 5-pin (3)
  • Cable with M12 plug connection for connecting the components (straight or Y version)
  • Software HMI-SDI for analyzing, parameterizing and operating the components using a PC
  • Power supply (2) and USB cable (1) for connection to a PC
Technical Data
  • USB IO-Link master
  • M12 connector, 5-pin
  • Operating software for laptop
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
Slovenian

The documentation is also fully available in English.

DocumentsLanguage
English

Rezultati filtriranja

Industry sector

1 - 1 iz rezultatov 1

SDI IOL M12-5 24V-DC 24V-DC

Part no.: 21.10.02.00017

IO-Link-Interface

Industries: Universal

Electrical connectionMale connect M12, 5 pol
Primary voltage24 V - DC
Secondary voltage24 V - DC
Bus systemIOL

Schmalz Companies

Izberite svoje podjetje Schmalz v eni od naslednjih regij:

Regije

Vaša regija ni na seznamu?

Schmalz ima mednarodno prodajno mrežo s prodajnimi partnerji v več kot 80 državah. Izberite jezik za našo mednarodno spletno stran.

URL, do katerega poskušate dostopati, ni v pravilnem jezikovnem ali državnem kontekstu.

Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico