Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video shows the pick and stack of eggrolls using the finger gripper mGrip. The gripper adapts to uniform cylindrical shapes with varying weight and firmness, ensuring a stable lateral grip and precise stacking. Delicate items are gripped gently to avoid deformation, even with irregular or filled products.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.