Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the pick and stack of frozen meat loafs using the finger gripper mGrip. Rigid, heavy items are gripped securely without slippage, even when surfaces are slippery. The gripper ensures precise placement for proper stacking and prevents deformation during handling.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.