- UČINKOVITO
Vacuum Generators ECBPMi
- Suction rate up to 1.6 l/min
- Max. Vacuum: 60%
- Integrated IO-Link and RS485 interface
Prikaži kategorijo
In this video we present the electric vacuum generator ECBPM. The small and lightweight vacuum generator is ideally suited for handling small and suction-tight work pieces with lightweight robots and cobots. The ECBPM can be operated intuitively and can be used flexibly due to the simple and quick integration (Plug & Work).
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.