Clamping equipment suitable for SCM/Morbidelli
The affordable and flexible alternative to the original clamping device from SCM/Morbidelli
The clamping equipment for systems from SCM/Morbidelli is flexible to use, holds the workpiece in the correct position with process reliability and impresses with an attractive price-performance ratio. This makes them a real alternative for use on CNC milling machines from SCM/Morbidelli.
This clamping equipment impresses with its enormous holding force and precise dimensional accuracy. As a result, the highest lateral forces can be absorbed.
Further highlights
- Attractive price: more cost-efficient than comparable products on the market
- Wide product range: various geometries and heights for easy set-up and integrated touch valve to prevent leakage from unused suction cups
- Easy mounting: the clamping equipment is compatible with the original suction cups and can be fixed to the console just as easily
- Replaceable suction plate: with conventional systems, the entire vacuum block must be replaced in the event of collision, wear or other damage
- High availability: the products can be ordered in the online store and are delivered quickly
* SCM and Morbidelli are registered and protected trademarks of the SCM Group. The items listed here are products from J. Schmalz GmbH that have been developed to fit the CNC milling machines from SCM/Morbidelli.