ASK WB-M12-5 295 WB-M8-8Part no.: 21.04.05.00823Connection cableElectrical connectionElbow fem con M12, 5polCable length295 (mm)Connection 2Angle female connector M8, 8-poleShow moreShow less
ASK WB-M12-5 5000 K-5PPart no.: 21.04.05.00830Connection cableElectrical connectionElbow fem con M12, 5polCable length5000 (mm)Connection 2Cable, 5-poleMaterial hosePUShow moreShow less
ASK B-M12-8 1000 S-M12-4Part no.: 21.04.05.00167Connection cableElectrical connectionFem connect M12, 8 polCable length1000 (mm)Connection 2Plug M12, 4-poleMaterial hosePUR cableShow moreShow less
ASK B-M8-4 3000 K-4PPart no.: 10.06.02.00472Connection cableElectrical connectionFem connect M8, 4 polCable length3000 (mm)Connection 2Cable, 4-poleMaterial hosePUR cableShow moreShow less
ASK B-M12-8 5000 K-8PPart no.: 21.04.05.00079Connection cableElectrical connectionFem connect M12, 8 polCable length5000 (mm)Connection 2Cable, 8-poleMaterial hosePUR cableShow moreShow less
SELECTASK B-M12-5 5000 K-5PPart no.: 21.04.05.00080Connection cableElectrical connectionFem connect M12, 5 polCable length5000 (mm)Connection 2Cable, 5-poleMaterial hosePUR cableShow moreShow less
ASK B-Form-C 5000 K-3PPart no.: 21.04.06.00084Connection cableElectrical connectionFem connect Form CCable length5000 (mm)Connection 2Cable, 3-poleMaterial hosePVC cableShow moreShow less
ASK B-M8-4 5000 S-M12-4Part no.: 21.04.05.00264Connection cableElectrical connectionFem connect M8, 4 polCable length5000 (mm)Connection 2Plug M12, 4-poleMaterial hosePUR cableShow moreShow less
ASK B-M12-4 5000 S-M12-4Part no.: 21.04.05.00265Connection cableElectrical connectionFem connect M12, 4 polCable length5000 (mm)Connection 2Plug M12, 4-poleMaterial hosePUR cableShow moreShow less