Vacuum End Effectors VEE
- Modular system for simple design of vacuum end effectors
- Design via online configurator
- Lift capacity max. 2 kg
- Handling of workpieces in packaging processes
The Schmalz modular system for vacuum end effectors VEE allows fast, flexible configuration of end effectors for different processes. A wide selection of combinations of vacuum feed and zones, connection elements and suction Cup connections is available to create the matching end effector. All VEE elements are made of polysulfone PSU according to FDA guidelines. They are resistant to alkaline and acidic cleaning agents and can be steam sterilized. This makes them suitable not only for the packaging industry but especially for use in the food processing industry. Vacuum end effectors can be combined with many suction cups from the Schmalz product range.
Khám phá các ví dụ ứng dụng của sản phẩm trong các ngành công nghiệp khác nhau – dễ sử dụng, giàu thông tin và mang tính thực tiễn cao.
Không tìm thấy video phù hợp? Vậy hãy thử xem qua thư viện phương tiện của chúng tôi nhé.