Ruční manipulace • Sklo • Skleněné tabule • Vakuové zvedáky trubek JumboFlex
Tube Lifter JumboFlex for the Handling of Windshields
Automotive glass has to be handled with particular care in a way that is also ergonomic for the user. Often, a number of different glass panels with different radii have to be sequenced or placed on a processing table, conveyor belt or gluing unit.
The tube lifter JumboFlex with ergonomic one-hand operation is ideal for handling glass panels. Special glass suction cups prevent any marks on the workpieces. The JumboFlex lets you rapidly handle up to 300 picks per hour.
Product Inquiry
Videa
Objevte příklady použití produktu v různých odvětvích - uživatelsky přívětivé, informativní a praktické.
Nebyla nalezena žádná vhodná videa? Pak se podívejte do našeho mediálního centra.Podívejte se na video
Vacuum Lifting Device VacuMaster Basic for Handling Glass Sheets - 0131
Podívejte se na video
Vacuum Lifting Device VacuMaster Window Comfort for Handling Glass Sheets and Windows Weighing up to 300 kg - 0108
Podívejte se na video
Vacuum lifting device VacuMaster Basic to swivel sheets of glass by 90 degrees - 0107
Podívejte se na video
Vacuum Lifting Device VacuMaster Window for Handling Glass Plates and Windows - 0094
Podívejte se na video
Vacuum Lifting Device VacuMaster Window Comfort for Easy Lifting of Glass Panes - 0064
Podívejte se na video
Vacuum Lifting Device VacuMaster Window Enables Loading of a Glass-Cleaning System - 0005
Podívejte se na video
Vacuum Lifting Device VacuMaster Window Handles Glass Plates and Windows - 0004