HPS-SGM 2M6 30/40 OP
Part no.: 10.01.17.00655
Holder system
Industries: Universal
| Utilization design | Magnetic gripper |
| Connection 1 | 2x screws M6 |
| Size | 30/40 |
| Shape | One piece |
Design Data
Design Data

| Attribute | Value |
|---|---|
| B | 20,5 mm |
| B1 | 42 mm |
| d | 6,4 mm |
| d1 | 4,5 mm |
| H | 9,4 mm |
| H1 | 24 mm |
| L | 55 mm |
| L2 | 20 mm |
| X1 | 46 mm |
| Y1 | 12 mm |
| Y2 | 30 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 42,9 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


