- EFFICIENT
SGM-HT-HP 40x121 3RR
Part no.: 10.01.17.00664
Magnetic gripper for handling metal sheets with holes
Industries: Automotive | Metal
| Size | 40x121 |
| Pressure range (operating pressure) [bar] | 2.5 ... 6.0 bar |
| Holding force max. | 680 (N) |
| Shape | 3 friction rings |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 40 mm |
| B2 | 24,2 mm |
| D | 40 mm |
| G2 | G1/8"-F |
| G4 | M5-F |
| G5 | M6-F |
| H | 99,4 mm |
| H2 | 34,4 mm |
| H3 | 31,3 mm |
| L | 121 mm |
| L2 | 32 mm |
| LG2 | 6 mm |
| LG4 | 7 mm |
| LG5 | 6,5 mm |
| X1 | 57 mm |
| X2 | 20 mm |
| X3 | 60 mm |
| Y1 | 40 mm |
| Y2 | 81 mm |
| Y3 | 16 mm |
| Y4 | 30 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Sheet thickness optimum for holding force max. | 4 mm |
| Holding force max. | 680 N |
| Remaining holding force | 0,5 N |
| Pressure range (operating pressure) [bar] | 2.5 ... 6.0 bar |
| Installation position | BEL |
| Control valve | Bistable |
| Operating temperature | 5 ... 150 °C |
| Working temperature max. | 200 °C |
| Weight | 1.220 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation















