SPB1 80 ED-65 SC065
Part no.: 10.01.06.03071
Bellows suction cup (round) with 1.5 corr. for dynamic handling of cardboard and rigid packaging
Industries: Packaging
| Size | 80 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 (Shore A) |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 14 mm |
| d1 | 29,3 mm |
| d2 | 56 mm |
| D1 | 82,7 mm |
| Dk | 27,1 mm |
| Dmax(S) | 88 mm |
| Ds | 81,4 mm |
| H | 45,9 mm |
| H2 | 15,3 mm |
| Z (Stroke) | 23,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 166 N |
| Pull-off force | 200 N |
| Lateral force | 59 N |
| Volume | 98,36 cm³ |
| Workpiece radius min. (convex) | 70 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Size | 80 |
| Nipple family | SC 065 |
| Number of folds | 1,5 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 40,1 g |
| Product family | SPB1 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



