Schmalz

Flat Suction Cups (Oval)

Flat suction cups with an oval shape are designed for long and narrow workpieces. Suction cups grip the workpiece fast and precisely due to their flat shape and small volume.

Filter results

Dimension (LxW)
Suction cup material
Thread G1
Product family
Height H
Labeling
Industry sector

Flat Suction Cups SGON

  • Dimensions: 4 x 2 to 90 x 30 mm
  • Material: HT1, HT1-ESD, NBR, NBR-ESD, NBR-CO, SI, SI-HD
  • Additional anti-rotation device from size 24 x 8 mm
View 80 products
Sensitive Electronics Perfectly Handled
  • NEW

Sensitive Electronics Perfectly Handled

Minimized marks, maximized ESD protection – With our suction cups made from the new material HT1-ESD, we are setting new standards for handling sensitive components.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart