Schmalz

Flat Suction Cups SAF HT2

Suction area (Ø) from 30 mm to 60 mm

Go directly to the products

Silicone-free special material HT2 is free of LABS and temperature resistant up to 250 °C

Large, structured inner support prevents deep drawing and withstands the highest lateral forces

Soft, flexible sealing lip seals optimally, even on slightly curved surfaces and uneven surfaces

Design
  • Robust and wear-resistant suction cup SAF made of HT2 with special inner support
  • Connection nipple vulcanized to elastomer part (for very high strength)
Technical Data
  • Diameter: 30 to 60 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Number of folds
Size
Temperature resistance
Thread G1
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 12 results

SAF 30 HT2-65 G1/4-IG

Part no.: 10.01.01.12348

Flat suction cup (round) for very dynamic handling

Industries: Automotive | Metal

Size30
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG1/4-IG
SAF 30 HT2-65 G1/4-AG

Part no.: 10.01.01.12349

Flat suction cup (round) for very dynamic handling

Industries: Automotive | Metal

Size30
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG1/4-AG
SAF 30 HT2-65 G3/8-IG

Part no.: 10.01.01.12350

Flat suction cup (round) for very dynamic handling

Industries: Automotive | Metal

Size30
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialNickel plated
ConnectionG3/8-IG
SAF 40 HT2-65 G1/4-IG

Part no.: 10.01.01.12352

Flat suction cup (round) for very dynamic handling

Industries: Automotive | Metal

Size40
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG1/4-IG
SAF 40 HT2-65 G1/4-AG

Part no.: 10.01.01.12353

Flat suction cup (round) for very dynamic handling

Industries: Automotive | Metal

Size40
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG1/4-AG
SAF 40 HT2-65 G3/8-IG

Part no.: 10.01.01.12354

Flat suction cup (round) for very dynamic handling

Industries: Automotive | Metal

Size40
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialNickel plated
ConnectionG3/8-IG
SAF 50 HT2-65 G1/4-IG

Part no.: 10.01.01.12356

Flat suction cup (round) for very dynamic handling

Industries: Automotive | Metal

Size50
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialNickel plated
ConnectionG1/4-IG
SAF 50 HT2-65 G1/4-AG

Part no.: 10.01.01.12357

Flat suction cup (round) for very dynamic handling

Industries: Automotive | Metal

Size50
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG1/4-AG
SAF 50 HT2-65 G3/8-IG

Part no.: 10.01.01.12358

Flat suction cup (round) for very dynamic handling

Industries: Automotive | Metal

Size50
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG3/8-IG
SAF 60 HT2-65 G1/4-IG

Part no.: 10.01.01.12360

Flat suction cup (round) for very dynamic handling

Industries: Automotive | Metal

Size60
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialNickel plated
ConnectionG1/4-IG

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart