Schmalz

Ordering information

Flow resistor SW is delivered as a ready-to-connect product.

Please try again later or contact your local contact person.

SW 150 G1/4-AG

Part no.: 10.05.04.00029

Flow resistor for reduction of the volume flow rate

Industries: Universal

Nominal size1.50 mm
Length L5 (mm)
Thread G1G1/4"-M
MaterialAluminum
Product information
Design Data
Design image
Attribute Value
G1 G1/4"-M
dn 1,5  mm
L 5  mm
LG1 9  mm
SW1 17  mm
Technical Data
Attribute Value
Nominal size 1.50 mm
Required suction capacity for pu = -0.3 bar 1,32  m³/h
Required suction capacity for pu = -0.3 bar 22  l/min
Required suction capacity for pu = -0.6 bar 1,4  m³/h
Required suction capacity for pu = -0.6 bar 23,4  l/min
Weight 7,7  g
Product family SW
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart