EMVP 50 24V-DC 3/2 NO
Part no.: 10.05.02.00069
Solenoid valve EMVP for vacuum, pneumatic pilot control
Industries: Universal
| Nominal size | 50 (mm) |
| Nominal flow at 0.1 bar | 310 (m³/h) |
| Voltage DC | 24 V - DC |
| Function valve | 3/2 multiway valve |
| Control valve | Normally open |
| Connection thread | G2"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 0.00 bar |
| Weight | 1.36 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 114 mm |
| B1 | 151 mm |
| B2 | 105,5 mm |
| D | 80 mm |
| G1 | G2"-F |
| G2 | G2"-F |
| G3 | G1-1/4"-F |
| G4 | G1/8"-F |
| G5 | G3/8"-F |
| H | 142 mm |
| L | 225 mm |
| L1 | 260 mm |
| X1 | 49 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nominal size | 50 mm |
| Control valve | Normally open |
| Nominal flow at 0.1 bar | 310 m³/h |
| Nominal flow at 0.1 bar | 5.166,7 l/min |
| Pressure range (operating pressure) [bar] | -0.95 ... 0.00 bar |
| Power consumption DC | 9,4 W |
| Voltage DC | 24 V - DC |
| Closing time | 500 ms |
| Weight | 1,36 kg |
| Product family | EMVP |
Circuit diagram
Circuit diagram
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


