Inline Valves IVNominal diameter: 3 mmNominal flow: 2 m³/hVoltage: 24 VShow application areasView 2 products
Solenoid Valves EMVNominal diameter: 2 to 25 mmNominal flow: 1 to 88 m³/hVoltages =/~ 24/230 VShow application areasView 16 products
Solenoid Valves EMVONominal diameter: 12 to 25 mmNominal flow: 21 to 101 m³/hVoltages =/~ 24/230 VShow application areasView 6 products
Solenoid Valves EMVPNominal diameter: 5 to 50 mmNominal flow: 3 to 310 m³/hVoltages =/~ 24/230 VShow application areasView 19 products
NEWDiverter Valves UMVConnector: G2"Supply voltage: 24V-DCMetal main bodyShow application areasView 1 product