Schmalz

Inline Valves IV

Nominal diameter 3 mm

Go directly to the products

Direct mounting on the suction cup enables control of single suction cups

Very compact design and easy to install

Screen against contamination increases functional reliability

Decentralized control and system monitoring (optional) for more process safety and less downtime

Design
  • Attachment facility for vacuum sensor
  • External body made of aluminum (2)
  • Integrated filter (3) for ventilation
  • 4-pin M8 connector (1)
  • Nominal diameter 3 mm and nominal flow rate 2 m³/h
Technical Data
  • Nominal diameter: 3 mm
  • Nominal flow: 2 m³/h
  • Voltage: 24 V
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nominal size
Nominal flow at 0.1 bar
Product family
Industry sector

1 - 2 from 2 results

IV 3 3/2 G3/8-IG G3/8-AG 24V-DC

Part no.: 10.05.01.00172

Inline valve for direct vacuum control at the suction cup

Industries: Universal

Nominal size3 (mm)
Nominal flow at 0.1 bar0.96 (m³/h)
Pressure range (operating pressure) [bar]-1.00 ... 0.00 bar
Function valve3/2 multiway valve
Thread G1G3/8"-F
Thread G2G3/8"-M
Voltage DC24 V - DC
IV 3 3/2 G1/4-IG G3/8-AG 24V-DC

Part no.: 10.05.01.00173

Inline valve for direct vacuum control at the suction cup

Industries: Universal

Nominal size3 (mm)
Nominal flow at 0.1 bar1.2 (m³/h)
Pressure range (operating pressure) [bar]-1.00 ... 0.00 bar
Function valve3/2 multiway valve
Thread G1G1/4"-F
Thread G2G3/8"-M
Voltage DC24 V - DC

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select