Schmalz

  • NEW

Diverter Valves UMV

Rotary solenoid valve

Go directly to the products

Solenoid valve for controlling suction and release in the vacuum handling process

Large connectors for switching high flow rates in combination with centrally positioned vacuum generators

Actuation via 24V-DC signal for easy integration

Pulse-controlled solenoid valve for switching suction and discharge increases process reliability even in the event of power failure

Design
  • Metal main body (1)
  • Solenoid coil (2)
  • Control valve (3)
  • Connectors for suction cups and blowers (4)
Technical Data
  • Connector: G2"
  • Supply voltage: 24V-DC
  • Metal main body
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Control valve
Labeling
Industry sector

1 - 1 from 1 results

  • NEW
UMV 4.60 24V-DC

Part no.: 10.04.04.00419

Reversing valve

Industries: Universal

Size4.60
Voltage DC24 V - DC

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select