Schmalz

Solenoid Valves EMVO

Nominal diameter from 12 mm to 25 mm

Go directly to the products

3/2-way valve for safe control of the process through suction cup & aeration position

Nominal widths in mm up to 2.5 mm enable use in processes with high flow rates due to leakage

Direct-actuated valve enables the fastest opening & closing times without the use of compressed air

Design
  • Directly controlled solenoid valve
  • Basic position Normally Closed (NC)
  • Seat valve in housing made of brass and aluminum
  • Degree of protection IP 65
  • Connection socket complies with DIN 43 650, Form A
Technical Data
  • Nominal diameter: 12 to 25 mm
  • Nominal flow: 21 to 101 m³/h
  • Voltages =/~ 24/230 V
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nominal size
Nominal flow at 0.1 bar
Product family
Industry sector

1 - 6 from 6 results

EMVO 12 24V-DC 3/2 NC

Part no.: 10.05.01.00049

Solenoid valve EMVO for direct control of vacuum

Industries: Universal

Nominal size12 (mm)
Nominal flow at 0.1 bar23.5 (m³/h)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveNormally closed
Connection threadG1/2"-F
Pressure range (operating pressure) [bar]-0.95 ... 0.00 bar
Power consumption DC18.7 (W)
Weight1.2 (kg)
EMVO 12 230V-AC 3/2 NC

Part no.: 10.05.01.00052

Solenoid valve EMVO for direct control of vacuum

Industries: Universal

Nominal size12 (mm)
Nominal flow at 0.1 bar23.5 (m³/h)
Voltage DC230 V - AC
Function valve3/2 multiway valve
Control valveNormally closed
Connection threadG1/2"-F
Pressure range (operating pressure) [bar]-0.95 ... 0.00 bar
Weight1.2 (kg)
EMVO 20 24V-DC 3/2 NC

Part no.: 10.05.01.00050

Solenoid valve EMVO for direct control of vacuum

Industries: Universal

Nominal size20 (mm)
Nominal flow at 0.1 bar84.5 (m³/h)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveNormally closed
Connection threadG3/4"-F
Pressure range (operating pressure) [bar]-0.95 ... 0.00 bar
Power consumption DC35.5 (W)
Weight5.8 (kg)
EMVO 20 230V-AC 3/2 NC

Part no.: 10.05.01.00053

Solenoid valve EMVO for direct control of vacuum

Industries: Universal

Nominal size20 (mm)
Nominal flow at 0.1 bar84.5 (m³/h)
Voltage DC230 V - AC
Function valve3/2 multiway valve
Control valveNormally closed
Connection threadG3/4"-F
Pressure range (operating pressure) [bar]-0.95 ... 0.00 bar
Weight5.8 (kg)
EMVO 25 24V-DC 3/2 NC

Part no.: 10.05.01.00051

Solenoid valve EMVO for direct control of vacuum

Industries: Universal

Nominal size25 (mm)
Nominal flow at 0.1 bar100.5 (m³/h)
Voltage DC24 V - DC
Function valve3/2 multiway valve
Control valveNormally closed
Connection threadG1"-F
Pressure range (operating pressure) [bar]-0.95 ... 0.00 bar
Power consumption DC37 (W)
Weight5.7 (kg)
EMVO 25 230V-AC 3/2 NC

Part no.: 10.05.01.00054

Solenoid valve EMVO for direct control of vacuum

Industries: Universal

Nominal size25 (mm)
Nominal flow at 0.1 bar100.5 (m³/h)
Voltage DC230 V - AC
Function valve3/2 multiway valve
Control valveNormally closed
Connection threadG1"-F
Pressure range (operating pressure) [bar]-0.95 ... 0.00 bar
Weight5.7 (kg)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select