SG 50 255x175 EPDM
Part no.: 11.01.42.00454
Sack suction gripper with flexible seal
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 67 mm |
| H1 | 57 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Lift capacity | 50 kg |
| Weight | 0,8 kg |
| Category | Single vacuum gripper |
Documentation
Documentation


