VCMC-R-QUICK 160x160x45 30/40/50
Part no.: 10.01.12.04763
Mechanical clamp for narrow and frame parts, for grid tables
Shape | QUICK |
Base area | 160 x 160 mm |
Stroke Z | 9 (mm) |
Height H | 45 (mm) |
Clamping range [mm] | 15.0 ... 85.0 mm |
Grid | 30/40/50 |
Additional function vacuum block | Toolless height adjustment |
Design Data
Design Data

Attribute | Value |
---|---|
D1 | 56 mm |
B | 160 mm |
H | 45 mm |
H1 | 162,5 mm |
H2 | 30 mm |
L | 160 mm |
X1 | 66,5 mm |
X2 | 44 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Clamping range [mm] | 15.0 ... 85.0 mm |
Documentation
Documentation