FU 5 3/2 -
Part no.: 10.01.12.02055
Foot-operated valve for control of compressed air and vacuum
Nominal size | 5 (mm) |
Thread G1 | G1/4"-F |
Nominal diameter dn | 5 (mm) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 153 mm |
G1 | G1/4"-F |
H | 159 mm |
L | 230 mm |
dn | 5 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Weight | 2,5 kg |
Nominal size | 5 mm |
Documentation
Documentation