VCBL-GL D150x105
Part no.: 10.01.18.04206
Vacuum block with hose connection for use on smooth tables for glass processing
Industries: Glass
| Outside diameter D | 150 (mm) |
| Height H | 105 (mm) |
| Dimension suction plate bottom | Diameter 150 mm |
| Diameter vacuum connection | 8 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 150 mm |
| D1 | 154 mm |
| d | 8 mm |
| H | 105 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Repeatability | ± 0.06 mm |
| Weight | 2,65 kg |
Documentation
Documentation





