FSTImc S M5-IG M5-IG 10 CO
Part no.: 10.01.02.01687
Spring plunger in cartridge design with internal damping spring and height compensation
Industries: Electronics | Universal
| Shape | Screw |
| Suction cup connection | M5-F |
| Spring stroke Z | 10 (mm) |
| Shape mounting elements | (electrically) conductive |
| Tightening torque (max) | 4 (Nm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 16 mm |
| d | 2 mm |
| G1 | M5-F |
| G2 | M5-F |
| G3 | M10x1-M |
| H | 61,5 mm |
| H2 | 19 mm |
| L | 10 mm |
| LG2 | 4,1 mm |
| LG3 | 21,5 mm |
| SW1 | 14 mm |
| SW3 | 8 mm |
| Z (Stroke) | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape mounting elements | (electrically) conductive |
| Spring force center | 0,67 N |
| Spring rate | 0,05 N/mm |
| Spring pretension | 0,42 N |
| Horizontal load | 1,5 N |
| Vertical load | 15 N |
| Tightening torque (max) | 4 Nm |
| Operating temperature | 10 ... 45 °C |
| Weight | 25,1 g |
| Product family | FSTIMC |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Design made easy!
Configure the FSTImc spring plunger including mounting element and associated suction cup to suit your application with ease using the new configurator from Schmalz! After the inquiry, you will receive the CAD model of the configuration and can implement this directly in the planning of the application.











