Schmalz

Please try again later or contact your local contact person.

SET PXT 80 9409-1 2LT YASKAWA

Part no.: 10.01.49.00029

Complete flange for connection to lightweight robots

Utilization designModular gripper system
Dmk80 (mm)
Number of longitudinal beams2
forYASKAWA
Typehc20dt
StandardDIN EN ISO 9409-1
Weight385.7 (g)
Design Data
Design image
Attribute Value
B 131  mm
d 8  mm
Dmk 80  mm
G1 M8-M
H 34  mm
L 85  mm
Technical Data
Attribute Value
Number of longitudinal beams 2
for YASKAWA
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart