- NEW
FP 200
Part no.: 10.05.04.00174
Flight pen with integrated flow limiter
Industries: Wood
| Nominal diameter dn | 200 (mm) |
| Packaging unit | 20 pieces |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 20 mm |
| D | 6,4 mm |
| dn | 200 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 5 g |
| Packaging unit | 20 pieces |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
