SCPMc EV S09 NC M8-6 NPN
Part no.: 10.02.02.06221
Mini compact valve for intelligent control of vacuum systems
Industries: Universal
| Connection | Hose D6(1A)-D4(1)-D6(2) |
| Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
| Control valve | Normally closed |
| Electrical connection | Male connect M8, 6 pole |
| Protection type IP | IP 40 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 12 mm |
| B1 | 12,5 mm |
| d1 | 4,2 mm |
| d2 | 6,2 mm |
| G3 | M8x1-M |
| H | 65,5 mm |
| H1 | 73,8 mm |
| H2 | 25 mm |
| H3 | 7,5 mm |
| H4 | 30 mm |
| H5 | 7,5 mm |
| L | 76,5 mm |
| L1 | 99,5 mm |
| L2 | 11,4 mm |
| L3 | 20,5 mm |
| X1 | 36 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Control valve | NC |
| Control valve | Normally closed |
| Electrical connection | Male connect M8, 6 pole |
| Connection | Hose D6(1A)-D4(1)-D6(2) |
| Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
| Operating temperature | 0 ... 50 °C |
| Weight | 89 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
















