WELLE 16.5x37 PSSG
Part no.: 10.01.54.00066
Shaft
Industries: Food | Logistics | Packaging
| Outside diameter D | 16.5 (mm) |
| Length L | 37 (mm) |
| Utilization design | PSSG |
Design Data
Design Data
| Attribute | Value |
|---|---|
| G1 | M5-M |
| L | 37 mm |
| D | 16.5 mm |
| G2 | M6-F |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
