MOD-FLAN 152x109 FXP/FMP-60
Part no.: 10.01.53.00072
Flange module
Industries: Universal
| Length L | 152 (mm) |
| Width B | 109 (mm) |
| Height H | 40 (mm) |
| Utilization design | Area gripping system FXP-/FMP-60 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 109 mm |
| B2 | 30 mm |
| B3 | 54 mm |
| B4 | 90 mm |
| B5 | 50 mm |
| d1 | 5.5 mm |
| d2 | 6.5 mm |
| d3 | 6.5 mm |
| d4 | 4.5 mm |
| d5 | 8.5 mm |
| d6 | 6.5 mm |
| d7 | 14 mm |
| d8 | 9 mm |
| D mk1 | 31.5 mm |
| D mk2 | 40 mm |
| D mk3 | 50 mm |
| D mk4 | 56 mm |
| D mk5 | 80 mm |
| D mk6 | 85 mm |
| H | 40 mm |
| H1 | 49.4 mm |
| L | 152 mm |
| L2 | 138 mm |
| L3 | 90 mm |
| L4 | 120 mm |
Documentation
Documentation
