Schmalz

Smart Hoists Quick-Lift Rail QLR

The intelligent lifting aid for workpieces up to 600 kg

Binar Handling Quick-Lift Rail is a rail-mounted lifting device that can be moved manually in X and Y directions. Vertical lifting is continuous using the precise control handle, which is operated without a pushbutton. The control handle allows precise regulation of the lifting force and speed. This modern technology allows easy handling and precise approach to the loads to be lifted. The QLR can be integrated into most rail systems. The Schmalz crane systems are also ideally suited for this purpose.

Find your contact

The unique mechanical, electrical and pneumatic rotary feed-through, which is integrated into the system, allows easy operation and minimizes maintenance.

Easy operation both on the control unit and directly on the workpiece (= Auto Balance Mode) regardless of the weight.

A high level of safety is achieved by our intelligent control system.

With the free PC program iLab, various parameters can be conveniently adjusted and optimally adapted to the application.

Maximum cost efficiency due to very low power consumption, high reliability and long service life.

Design
  • (1) Connection to the existing rail system
  • (2) The hoist motor is a continuously controlled asynchronous motor
  • (3) The rotary feed-through ensures continuous rotation and passes the various media (electricity and air) to the control unit.
  • (4) Control unit selectable for mechanical, magnetic, vacuum and pneumatic grippers with automatic energy saving mode.
  • (5) The control handle is available in three different lengths and has an automatic energy-saving mode.
Modular elements
Technical Data
  • Available sizes: 50 kg, 125 kg, 200 kg, 300 kg, 600 kg
  • Energy supply: 230 V, 50-60 Hz, 1-phase
  • Lifting height: 2.7 m (for QLR 600i: 1.4 m, alternatively QLR 600i long stroke: 2.4 m)
Example configurations

Control handle for mechanical grippers

For mechanical load handling attachments.

Control handle with 5/2-way valve

Can be used in combination with a pneumatically controlled gripper. An electronically controlled gripping function allows release only when the load is completely set down.

Control handle with pneumatic cylinder

Suitable for pneumatic or mechanical grippers.

Control handle with vacuum ejector

Suitable for vacuum grippers due to the built-in ejector.

Control unit for mechanical grippers

Can be combined with up to three external control handles. Use in connection with a mechanical gripper.

Control unit with 5/2 pneumatic valve

Can be combined with external control handles. Use in connection with a mechanical or pneumatic gripper.

External control handle

In connection with a Quick-Lift control unit, a workpiece can be handled off-center.

External control handle with thumb control

In connection with a Quick-Lift control unit, the workpiece can be handled using a thumb control. The up and down movement is controlled by a button on the control handle.

Find your contact

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart