Didn't find the right product?
Configure the right product for your application now!
Simple clamping enables fast assembly
Low profile flange ensures low interference contour
Flange patterns suitable for common lightweight robots
Different flange inserts allow quick change between different robot types
The matching documentation for this product is available in this section.
Documents | Language |
---|---|
English |
Configure the right product for your application now!
1 - 10 from 12 results
Part no.: 10.01.49.00024
Complete flange for connection to lightweight robots
Utilization design | Modular gripper system |
Dmk | 31.5 (mm) |
Number of longitudinal beams | 2 |
for | FANUC |
Type | cr-4+7iA |
Standard | DIN EN ISO 9409-1 |
Weight | 305.4 (g) |
Part no.: 10.01.49.00025
Complete flange for connection to lightweight robots
Utilization design | Modular gripper system |
Dmk | 40 (mm) |
Number of longitudinal beams | 2 |
for | Rethink |
Type | Rethink |
Standard | DIN EN ISO 9409-1 |
Weight | 315.9 (g) |
Part no.: 10.01.49.00015
Complete flange for connection to lightweight robots
Utilization design | Modular gripper system |
Dmk | 63 (mm) |
Number of longitudinal beams | 1 |
for | YASKAWA |
Type | hc10dt |
Standard | DIN EN ISO 9409-1 |
Weight | 265.7 (g) |
Part no.: 10.01.49.00027
Complete flange for connection to lightweight robots
Utilization design | Modular gripper system |
Dmk | 63 (mm) |
Number of longitudinal beams | 2 |
for | YASKAWA |
Type | hc10dt |
Standard | DIN EN ISO 9409-1 |
Weight | 322.6 (g) |
Part no.: 10.01.49.00029
Complete flange for connection to lightweight robots
Utilization design | Modular gripper system |
Dmk | 80 (mm) |
Number of longitudinal beams | 2 |
for | YASKAWA |
Type | hc20dt |
Standard | DIN EN ISO 9409-1 |
Weight | 385.7 (g) |
Part no.: 10.01.49.00026
Complete flange for connection to lightweight robots
Utilization design | Modular gripper system |
Dmk | 50 (mm) |
Number of longitudinal beams | 2 |
for | Universal Robots |
Type | ISO 9409-1 |
Standard | DIN EN ISO 9409-1 |
Weight | 320.9 (g) |
Part no.: 10.01.49.00012
Complete flange for connection to lightweight robots
Utilization design | Modular gripper system |
Dmk | 31.5 (mm) |
Number of longitudinal beams | 1 |
for | FANUC |
Type | cr-4+7iA |
Standard | DIN EN ISO 9409-1 |
Weight | 267.7 (g) |