Schmalz

Ordering information

Vacuum / compressed air distributor VTR is delivered as a ready-to-connect product.

Please try again later or contact your local contact person.

VTR G1-IG 5xG3/4 POM

Part no.: 10.09.03.00094

Vacuum/compressed-air distributor

Industries: Universal

InletG1"-IG
Outlets5 x thread G3/4"-F
Length L110 (mm)
Width B55 (mm)
Height H50 (mm)
MaterialPolyoxymethylene
Product information
Design Data
Design image
Attribute Value
B 55  mm
d 6.5  mm
G1 G1"-F
G2 G3/4"-F
H 50  mm
L 110  mm
L2 55  mm
LG1 20  mm
LG2 15  mm
Y1 42  mm
5 x thread G3/4"-F
Technical Data
Attribute Value
Tightening torque G1 (max.) 5  Nm
Tightening torque G2 (max.) 5  Nm
Material Polyoxymethylene
Weight 281  g
Product family VTR
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart