SNGi-AE 10 0.8 V 10 IOL
Part no.: 10.01.29.00392
Electrical needle gripper in maintenance-friendly design and infinitely adjustable stroke
Industries: Composite Fiber
| Number of needles | 10 |
| Needle diameter | 0.8 (mm) |
| Needle stroke Z(NA) | 10 (mm) |
| Pressure range (operating pressure) [bar] | bar |
| Communication | IO-Link (Class B) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 35 mm |
| G1 | M5-F |
| G2 | M12x1-M |
| G4 | M5-F |
| H | 151.5 mm |
| H2 | 51.5 mm |
| H3 | 94.5 mm |
| L | 80 mm |
| L1 | 87.5 mm |
| L2 | 22 mm |
| W(E) | 45 ° |
| X1 | 29 mm |
| Z(NA) | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of needles | 10 |
| Needle diameter | 0.8 mm |
| Operating temperature | 5 ... 50 °C |
| Weight | 515 g |
| Protection type IP | IP 53 |
| Voltage DC | 24 V - DC |
| Current consumption | 900 mA |
| Additional function | Variable stroke |
| Product family | SNGI-AE |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English | |
| English |












