Schmalz

Floating Suction Cups SBS

Diameter (Ø) from 10 mm to 120 mm

Go directly to the products

Operation without ejector, as vacuum is generated according to Bernoulli's principle

Low-touch handling, as suction cup "floats" on an air cushion

High leakage compensation due to high volume flow at low vacuum

Safe separation of thin, porous workpieces

Elastomer buffers made of HT1 on the underside of the suction cup optimally absorb transverse forces

Design
  • Connection directly via four mounting threads on the top side (1); vertical (2) and horizontal compressed air connections
  • Anodized aluminum main body with integrated Bernoulli nozzle (3)
  • Streaming element (4) in two versions: Standard Flow SF for airtight workpieces and High Flow HF for higher leakage compensation on porous workpieces
  • Mark-free rubber buffer of special material HT1 on the bottom side of the suction cup (5)
  • Optional available with central support
  • Vacuum (A), exhaust-air (B)
Technical Data
  • Diameter: 10 to 120 mm
  • Holding force: 1.4 to 104.0 N
  • Rubber buffer on the bottom side of the suction cup
Performance Data
Metric
Imperial
23456
SBS 10 SF39.5053.5067.5081.5096.50
SBS 20…40 SF50.0070.0085.00100.00125.00
SBS 60 SF80.00105.00130.00150.00175.00
SBS 100/120 SF110.00150.00190.00225.00260.00
123456
SBS 10 SF0.450.750.951.201.451.50
SBS 20 SF0.801.301.602.002.302.50
SBS 30 SF2.002.302.703.504.304.90
SBS 40 SF2.203.804.705.507.007.50
23456
SBS 20...40 HF65.0085.00110.00140.00170.00
SBS 60 HF110.00150.00180.00220.00250.00
SBS 100/120 HF205.00280.00350.00420.00490.00
123456
SBS 20 HF0.501.002.002.703.304.00
SBS 30 HF1.002.303.004.005.005.50
SBS 40 HF3.005.107.8010.0011.0012.00
123456
SBS 60 SF2.506.009.0011.5014.0016.00
SBS 100 SF8.0018.0029.0038.0046.0051.00
SBS 120 SF28.0050.0067.0078.0090.0098.00
123456
SBS 60 HF3.207.6012.6016.0019.0021.50
SBS 100 HF9.0019.5031.0042.0052.0061.00
SBS 120 HF18.5040.0061.0082.00103.00120.00
0.070.110.140.180.21
SBS 10 SF1.391.892.382.883.41
SBS 20…40 SF1.772.473.003.534.41
SBS 60 SF2.823.714.595.306.18
SBS 100/120 SF3.885.306.717.949.18
123456
SBS 10 SF0.450.750.951.201.451.50
SBS 20 SF0.801.301.602.002.302.50
SBS 30 SF2.002.302.703.504.304.90
SBS 40 SF2.203.804.705.507.007.50
0.070.110.140.180.21
SBS 20...40 HF2.293.003.884.946.00
SBS 60 HF3.885.306.357.778.83
SBS 100/120 HF7.249.8812.3614.8317.30
123456
SBS 20 HF0.501.002.002.703.304.00
SBS 30 HF1.002.303.004.005.005.50
SBS 40 HF3.005.107.8010.0011.0012.00
123456
SBS 60 SF2.506.009.0011.5014.0016.00
SBS 100 SF8.0018.0029.0038.0046.0051.00
SBS 120 SF28.0050.0067.0078.0090.0098.00
123456
SBS 60 HF3.207.6012.6016.0019.0021.50
SBS 100 HF9.0019.5031.0042.0052.0061.00
SBS 120 HF18.5040.0061.0082.00103.00120.00
Industries
  • •Electronics
  • •Packaging
  • •Solar
  • •Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Outside diameter D
Holding force
Thread G1
Industry sector
Product family

1 - 10 from 15 results

SBS 10 SF M5-IG AL

Part no.: 10.01.01.12986

Floating suction cup for handling sensitive workpieces

Industries: Packaging | Wood | Solar | Electronics

Diameter10 (mm)
ShapeStandard flow
Compressed air connectionM5-F
MaterialAluminum
SBS 20 HF M5-IG AL

Part no.: 10.01.01.12650

Floating suction cup for handling sensitive workpieces

Industries: Packaging | Wood | Solar | Electronics

Diameter20 (mm)
ShapeHigh flow
Compressed air connectionM5-F
MaterialAluminum
SBS 20 SF M5-IG AL

Part no.: 10.01.01.12633

Floating suction cup for handling sensitive workpieces

Industries: Packaging | Wood | Solar | Electronics

Diameter20 (mm)
ShapeStandard flow
Compressed air connectionM5-F
MaterialAluminum
SBS 30 HF M5-IG AL

Part no.: 10.01.01.12651

Floating suction cup for handling sensitive workpieces

Industries: Packaging | Wood | Solar | Electronics

Diameter30 (mm)
ShapeHigh flow
Compressed air connectionM5-F
MaterialAluminum
SBS 30 SF M5-IG AL

Part no.: 10.01.01.12636

Floating suction cup for handling sensitive workpieces

Industries: Packaging | Wood | Solar | Electronics

Diameter30 (mm)
ShapeStandard flow
Compressed air connectionM5-F
MaterialAluminum
SBS 40 HF G1/8-IG AL

Part no.: 10.01.01.12653

Floating suction cup for handling sensitive workpieces

Industries: Packaging | Wood | Solar | Electronics

Diameter40 (mm)
ShapeHigh flow
Compressed air connectionG1/8"-F
MaterialAluminum
SBS 40 SF G1/8-IG AL

Part no.: 10.01.01.12638

Floating suction cup for handling sensitive workpieces

Industries: Packaging | Wood | Solar | Electronics

Diameter40 (mm)
ShapeStandard flow
Compressed air connectionG1/8"-F
MaterialAluminum
SBS 40 SF G1/8-IG CS AL

Part no.: 10.01.01.12776

Floating suction cup for handling sensitive workpieces

Industries: Packaging | Wood | Solar | Electronics

Diameter40 (mm)
ShapeStandard flow
Compressed air connectionG1/8"-F
Additional function suction cupCentral support
MaterialAluminum
SBS 60 HF G1/8-IG AL

Part no.: 10.01.01.12655

Floating suction cup for handling sensitive workpieces

Industries: Packaging | Wood | Solar | Electronics

Diameter60 (mm)
ShapeHigh flow
Compressed air connectionG1/8"-F
MaterialAluminum
SBS 60 SF G1/8-IG AL

Part no.: 10.01.01.12641

Floating suction cup for handling sensitive workpieces

Industries: Packaging | Wood | Solar | Electronics

Diameter60 (mm)
ShapeStandard flow
Compressed air connectionG1/8"-F
MaterialAluminum

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select