- EFFICIENT
ROB-SET ECBPi FAIRINO
Part no.: 10.03.01.00988
Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots
Industries: Logistics
| Utilization design | CobotPump |
| for | Fairino Europe |
| Type | FR3-30 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 188.8 mm |
| D | 151.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 12 l/min |
| Rated power | 13 W |
| Rated current | 0.6 A |
| Operating temperature | 5 ... 45 °C |
| for | Fairino Europe |
| Product family | ROB-SET-ECBPI |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |














