SPL-HT 190 FPM-F-65
Part no.: 10.01.01.00834
Suction plate for high-temperature applications
| Size | 190 |
| Suction cup material | Fluorine rubber FPM-F |
| Material hardness [Shore A] | 65 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 40 mm |
| Dmax(S) | 209 mm |
| Ds | 190 mm |
| H | 17 mm |
| Z (Stroke) | 8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 1,050 N |
| Workpiece radius min. (convex) | 350 mm |
| Size | 190 |
| Working temperature max. | 350 °C |
| Suction cup material | Fluorine rubber FPM-F |
| Weight | 256 g |
| Product family | SPL-HT |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
