Schmalz

Ordering information

Suction plate SPL-HT FPM-F (elastomer part + mounting) is delivered assembled. The product consists of:

  • Suction plate of type SPL-HT FPM-F – available in various diameters
  • Mounting – available with various threads

Available spare parts: suction plate SPL-HT FPM-F

Please try again later or contact your local contact person.

SPL-HT 190 FPM-F-65 G1/2-AG

Part no.: 10.01.01.00832

Suction plate for high-temperature applications

Industries: Automotive | Glass | Metal

Size190
Suction cup materialFluorine rubber FPM-F
Material hardness [Shore A]65 (Shore A)
ConnectionG1/2"-M
Product information
Design Data
Design image
Attribute Value
dn 10  mm
Dmax(S) 209  mm
Ds 190  mm
G1 G1/2"-M
H 66  mm
LG1 18  mm
SW1 32  mm
Z (Stroke) 8  mm
Technical Data
Attribute Value
Suction force (-600mbar) 1,050  N
Volume 165  cm³
Workpiece radius min. (convex) 350  mm
Required suction capacity for pu = -0.6 bar 30  l/min
Size 190
Number of folds 0
Working temperature max. 350  °C
Suction cup material Fluorine rubber FPM-F
Weight 1,420  g
Product family SPL-HT
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart