SXT-TC-F2-0-C1.5IN
Part no.: 10.07.13.00214
Cross beam connect. for swivel arms, for connection to pipe tooling, with gear bracket
Industries: Automotive | Metal
| Connection 1 | SXT-CON-GB-F-D25 |
| Connection 2 | SXT-CON-GB-MO-1.5IN |
| Angle | 0 (°) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Connection 1 | SXT-CON-GB-F-D25 |
| Connection 2 | SXT-CON-GB-MO-1.5IN |
| B | 35 mm |
| d | 25 mm |
| d1 | 38.1 mm |
| H | 69.5 mm |
| H2 | 56 mm |
| H3 | 20 mm |
| H4 | 26 mm |
| L | 106.8 mm |
| X1 | 56.3 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 344 g |
| Product family | SXT |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

