Schmalz

Ordering information

The robot quick-change bayonets SXT-QC-CON are delivered as a ready-to-connect product.
The following ordering steps are necessary to obtain a complete quick-change system:

  • Robot quick-change bayonet of type SXT-QC-CON M (tooling connection)
  • Robot quick-change bayonet of type SXT-QC-CON F (robot connection)

Important: Pipe diameter and number of pneumatic feed-throughs must match.

 

Available accessories: plug-in screw unions STV-GE

Please try again later or contact your local contact person.

SXT-QC-CON-60-F-3

Part no.: 10.07.13.00015

Robot Quick-change bayonet for Round Toolings

Industries: Automotive | Metal

ShapeFemale
Number of connections3
MaterialAluminum
Nominal size60 (mm)
Product information
Design Data
Design image
Attribute Value
Nominal size 60  mm
B 120  mm
B1 165  mm
d 11  mm
G1 G1/4"-F
H 120  mm
L 189  mm
L1 210.7  mm
L2 15  mm
X1 90  mm
Y1 90  mm
Technical Data
Attribute Value
Material Aluminum
Shape Female
Number of connections 3
Weight 4.86  kg
Product family SXT
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart