SGM-HPm 30 G1/8-IG
Part no.: 10.01.17.00612
Magnetic gripper for sheet metal with modular interface for exchangeable gripping elements
Industries: Automotive | Metal
| Size | 30 |
| Socket | G1/8"-F |
| Holding force | 231 (N) |
| Pressure range (operating pressure) [bar] | 2.5 ... 6.0 bar |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 30 mm |
| B2 | 15 mm |
| B3 | 22 mm |
| d | 3.05 mm |
| d1 | 3.1 mm |
| d2 | 3.1 mm |
| D mk1 | 22 mm |
| D mk2 | 17.6 mm |
| G1 | G1/8"-F |
| G2 | G1/8"-F |
| G3 | M5-F |
| G4 | M4-F |
| G5 | M3-F |
| H | 105.3 mm |
| H2 | 9.7 mm |
| H3 | 10 mm |
| L2 | 20.5 mm |
| L3 | 10 mm |
| LG1 | 8.5 mm |
| LG2 | 6 mm |
| LG4 | 5 mm |
| W (WST) | 15 ° |
| W (WST2) | 45 ° |
| X1 | 74 mm |
| Y1 | 12 mm |
| Y2 | 19 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Angle | 35 ° |
| Holding force | 231 N |
| Remaining holding force | 0.3 N |
| Sheet thickness optimum for holding force max. | 2 mm |
| Pressure range (operating pressure) [bar] | 2.5 ... 6.0 bar |
| Installation position | BEL |
| Control valve | Bistable |
| Operating temperature | 5 ... 70 °C |
| Weight | 278 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
















