Schmalz

Suspensions Rigid FST-STARR

Stroke from 25 mm to 75 mm

Go directly to the products

Maintenance-free and durable thanks to high-quality plain bearings and push rod; enables minimum cycle times

With two damping springs optimized for sensitive workpieces

Connection plate enables easy connection to Schmalz grippers of the F-series and SBX-C

Suction cup connections with male and female thread suitable for numerous suction cups

Design
  • Spring plunger with stainless steel plunger rod, brass guide sleeve with integrated sliding sleeve, both lower (5) and upper (1) damping spring
  • Powder coated retaining plate (2) as attachment to an aluminum section to hold the brass guide sleeve (4) and integrated sliding sleeve; the guide sleeve is attached by two lock nuts (3)
  • Jointed mounting (6) available as an option
  • Powder coated connection plate (7) for connection to an area gripper; the connection plate can be adapted to individual area gripping systems
Technical Data
  • Connection: G1/2"
  • Stroke: 25 to 75 mm
  • Version Heavy Duty
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Spring stroke Z
Product family
Industry sector

1 - 10 from 12 results

FST-STARR 75 HD2 G1/2-AG G3/8-IG

Part no.: 10.01.10.05803

Spring plunger with both-way damping and height compensation, heavy-duty

Spring stroke Z75 (mm)
Shape mounting elementsHeavy duty 2 spring plunger
Utilization designMounting section
Size90x90
FST-STARR 50 HD2 G1/2-AG G3/8-IG

Part no.: 10.01.10.05805

Spring plunger with both-way damping and height compensation, heavy-duty

Spring stroke Z50 (mm)
Shape mounting elementsHeavy duty 2 spring plunger
Utilization designMounting section
Size90x90
FST-STARR 25 HD2 G1/2-AG G3/8-IG

Part no.: 10.01.10.05806

Spring plunger with both-way damping and height compensation, heavy-duty

Spring stroke Z25 (mm)
Shape mounting elementsHeavy duty 2 spring plunger
Utilization designMounting section
Size90x90
FST-STARR 75 HD1 G1/2-AG G3/8-IG

Part no.: 10.01.10.05808

Spring plunger with both-way damping and height compensation, heavy-duty

Spring stroke Z75 (mm)
Shape mounting elementsHeavy duty 1 spring plunger
Utilization designMounting section
Size90x90
FST-STARR 50 HD1 G1/2-AG G3/8-IG

Part no.: 10.01.10.05809

Spring plunger with both-way damping and height compensation, heavy-duty

Industries: Universal

Spring stroke Z50 (mm)
Shape mounting elementsHeavy duty 1 spring plunger
Utilization designMounting section
Size90x90
FST-STARR 25 HD1 G1/2-AG G3/8-IG

Part no.: 10.01.10.05810

Spring plunger with both-way damping and height compensation, heavy-duty

Spring stroke Z25 (mm)
Shape mounting elementsHeavy duty 1 spring plunger
Utilization designMounting section
Size90x90
FST-STARR 25 HD1 G1/2-AG G3/8-IG

Part no.: 10.01.10.07009

Spring plunger with both-way damping and height compensation, heavy-duty

Spring stroke Z25 (mm)
Shape mounting elementsHeavy duty 1 spring plunger
Utilization designMounting section
Size40x40
FST-STARR 50 HD1 G1/2-AG G3/8-IG

Part no.: 10.01.10.07010

Spring plunger with both-way damping and height compensation, heavy-duty

Spring stroke Z50 (mm)
Shape mounting elementsHeavy duty 1 spring plunger
Utilization designMounting section
Size40x40
FST-STARR 75 HD1 G1/2-AG G3/8-IG

Part no.: 10.01.10.07011

Spring plunger with both-way damping and height compensation, heavy-duty

Spring stroke Z75 (mm)
Shape mounting elementsHeavy duty 1 spring plunger
Utilization designMounting section
Size40x40
FST-STARR 25 HD2 G1/2-AG G3/8-IG

Part no.: 10.01.10.07012

Spring plunger with both-way damping and height compensation, heavy-duty

Spring stroke Z25 (mm)
Shape mounting elementsHeavy duty 2 spring plunger
Utilization designMounting section
Size40x40

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart