SRCU-Mini-P-UM
Part no.: 10.13.07.00170
Control unit for mGrip finger grippers
Industries: Food | Logistics
| Inputs / outputs | Digital pulse |
| Version | without mounting plate |
| Pressure range (operating pressure) [bar] | 5.9 ... 6.9 bar |
| Voltage DC | 24 V - DC |
| Weight | 1890 (g) |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Inputs / outputs | Digital pulse |
| Version | without mounting plate |
| Pressure range (operating pressure) [bar] | 5.9 ... 6.9 bar |
| Pressure max. | 6.9 bar |
| Voltage DC | 24 V - DC |
| Weight | 1'890 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |






