Schmalz

Ordering information

The flow gripper SCGS is constructed in two parts. To obtain a complete gripper (flow gripper + suction cup), the following ordering steps are necessary:

  • Flow gripper (step1) – available for sideways mounting
  • Suction cup (step 2)

 
Available accessories: screw in push fitting

Back to product family
Please try again later or contact your local contact person.

  • NEW

SAUG-SCGS 50 HT1-ESD-60 B

Part no.: 10.01.30.01513

Suction cup (round)

Industries: Electronics | Food | Packaging | Universal

Size50
Suction cup materialHigh temperature material HT1-ESD
Material hardness [Shore A]60 (Shore A)
Suction cup typeBCG
Design Data
Design image
Attribute Value
Dmax (N) 25  mm
Dmax(S) 52  mm
dn 27  mm
Ds 49.4  mm
G1 M20x1-F
H 31.5  mm
LG1 6.5  mm
Z (Stroke) 8  mm
Technical Data
Attribute Value
Size 50
Suction cup material High temperature material HT1-ESD
Material hardness [Shore A] 60  Shore A
Weight 19.7  g
Product family SAUG-SCGS
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart