- PHASE-OUT ITEM
FXP-i-SW140 442 3R54 SPB2-40P V0
Part no.: 10.01.38.06812
Intelligent area gripping system integrated pneum. vacuum generation and flow resistors
Industries: Universal
| Length L | 442 (mm) |
| Width B | 130 (mm) |
| Length L1 | 446 (mm) |
| Arrangement | 3R54 |
| Additional function area gripper | V0 |
| Number of suction cells | 22 |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Design vacuum generator | Multi-stage ejector SEMP |
| Construction vacuum switch | Normally open |
| Voltage DC | 24 V - DC |
| Nozzle diameter | 1.4 (mm) |
| Operation mode | Digital air-saving function |
| Air consumption [l/min] | 250 (l/min) |
| Weight | 3.1 (kg) |
| Product family | FXP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21.6 mm |
| H | 106 mm |
| H1 | 134 mm |
| H2 | 56 mm |
| H3 | 7.7 mm |
| H4 | 5.5 mm |
| H5 | 29 mm |
| L | 442 mm |
| L1 | 446 mm |
| L2 | 402 mm |
| L3 | 158.4 mm |
| Y1 | 90 mm |
| Valve type | SW |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 3R54 |
| Number of suction cells | 22 |
| Suction force at -250 mbar | 250 N |
| Suction rate (max.) | 1'050 l/min |
| Air consumption [l/min] | 250 l/min |
| Voltage | 24V - DC |
| Sealing element | Suction Cups |
| Additional function area gripper | V0 |
| Electrical connection | Male connect M8, 6 pole |
| with | No vacuum display |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Weight | 3.1 kg |
| Product family | FXP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

































