FXP-60-SW70 1234 1R18 O20
Part no.: 10.01.53.00053
60mm wide area gripper series incl. pneumat. Vacuum generation with integrated flow resistors
Industries: Universal
| Nozzle diameter | 0.7 (mm) |
| Length L | 1234 (mm) |
| Width B | 60 (mm) |
| Arrangement suction cells | 1 row, 18 mm |
| Material type | Foam open, height 20 mm |
| Design vacuum generator | Ejector module SEP |
| Size | 3 18 22 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 60 mm |
| B1 | 64 mm |
| B2 | 54 mm |
| B3 | 16.3 mm |
| D-Schl | 10 mm |
| H | 50 mm |
| H1 | 102 mm |
| H2 | 20 mm |
| H3 | 9.75 mm |
| H4 | 6.75 mm |
| H5 | 45 mm |
| L | 1'234 mm |
| L2 | 1'224 mm |
| L3 | 115 mm |
| L4 | 159 mm |
| L5 | 403 mm |
| Y1 | 30 mm |
| Valve type | SW |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 1R18 |
| Material type | Foam open, height 20 mm |
| Number of suction cells | 67 |
| Suction force at -250 mbar | 433 N |
| Suction rate (max.) | 425 l/min |
| Air consumption [l/min] | 300 l/min |
| Sealing element | Sealing Foam |
| Weight | 2.9 kg |
| Product family | FXP-FMP-60 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation










