ZLW FL 650x450 SE O20KS 30T
Part no.: 10.01.22.07822
Modular lightweight gripper for (de)palletizing workpiece layers
Length L | 650 (mm) |
Width B | 450 (mm) |
Version | Straight edge |
Material type | Foam O, H 20 mm, cone |
Arrangement suction cells | Triangle, 30 mm |
Shape fittings | Pillar straight, Ø 60 |
Additional function area gripper | Vacuum switch VSi |
Weight | 5 (kg) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 450 mm |
B1 | 446 mm |
d1 | 31.5 mm |
d2 | 40 mm |
d3 | 50 mm |
d4 | 63 mm |
d5 | 64 mm |
d6 | 80 mm |
H | 55.7 mm |
H1 | 153.4 mm |
H2 | 20 mm |
L | 650 mm |
L1 | 646 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Shape | Spring-mounted |
Arrangement suction cells | Triangle, 30 mm |
Version | Straight edge |
Nozzle diameter | 0.8 mm |
Required Suction power for pu = -0.2 bar | 1’450 l/min |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation