Schmalz

Layer Gripping Systems

System solutions for your palletizing application

Modular layer gripping systems for handling complete or partially loaded workpiece layers. Depending on the application, as a light version for loads up to 35 kg, as a standard version up to 250 kg and in the full version including global vacuum.

Go directly to the products
Individual

Implementation of customer-specific requirements

Safe

Safe gripping thanks to prior suction tests on sample parts

Modular

Simple supplementation of various functions thanks to the modular design of the system

Your Individual Configuration

The layer gripping systems are specially adapted to your applications. Contact us and receive a custom made offer.

Product Request

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.

Products

Layer gripper SPZ
Layer gripper SPZ
  • Maximum layer weight: 250 kg
  • Maximum gripper size: 1,500 x 1,500 mm
  • Version: suction cup or foam
  • Version: Spring-mounted or rigid flange

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart