DR G1/8 13.8/10.2x1.5 AL
Part no.: 10.07.08.00094
Sealing ring
Industries: Universal
| for | G1/8 |
| Outside diameter D | 13.8 (mm) |
| Internal diameter d | 10.2 (mm) |
| Material | Aluminum |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 10,2 mm |
| D | 13,8 mm |
| L | 1,5 mm |
| for | G1/8 |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |
| Product family | DR |
Documentation
Documentation