Schmalz

Spring Plungers FSTE-HD

Stroke from 15 mm to 90 mm

Go directly to the products

Maintenance-free and durable thanks to high-quality plain bearings and machined push rod; enables minimum cycle times

Optionally available in anti-rotation version for gentle positioning on sensitive workpieces

Large range of connecting threads and stroke lengths enables a wide variety of applications with standard suction cups

Design
  • Spring plunger consisting of high strength stainless steel rod, brass sleeve with integrated bearing (2) and damping spring (4)
  • Plunger rod with integrated vacuum feed, always female connection thread (1)
  • Anti-rotation guard due to flat side on the rod and a correspondingly shaped guide sleeve
  • Always male connection thread for suction cup (5)
  • Two lock nuts (3) for attachment
Technical Data
  • Suction cup connection: G1/8” to G1/2”
  • Stroke: 15 to 90 mm
  • Version Heavy Duty
  • Integrated vacuum feed
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Thread G2
Spring stroke Z
Product family
Industry sector

1 - 10 from 25 results

FSTE-HD G1/8-AG 15

Part no.: 10.01.02.00756

Spring plunger with damping and height compensation, heavy-duty

Industries: Universal

Suction cup connectionG1/8"-M
Product familyFSTE-HD
Spring stroke Z15 (mm)
Tightening torque (max)40 (Nm)
FSTE-HD G1/8-AG 15 VG

Part no.: 10.01.02.00872

Spring plunger with damping and height compensation, heavy-duty

Industries: Universal

Suction cup connectionG1/8"-M
Product familyFSTE-HD
Spring stroke Z15 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)40 (Nm)
FSTE-HD G1/8-AG 25

Part no.: 10.01.02.00757

Spring plunger with damping and height compensation, heavy-duty

Industries: Universal

Suction cup connectionG1/8"-M
Product familyFSTE-HD
Spring stroke Z25 (mm)
Tightening torque (max)40 (Nm)
FSTE-HD G1/8-AG 25 VG

Part no.: 10.01.02.00873

Spring plunger with damping and height compensation, heavy-duty

Industries: Universal

Suction cup connectionG1/8"-M
Product familyFSTE-HD
Spring stroke Z25 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)40 (Nm)
FSTE-HD G1/8-AG 50

Part no.: 10.01.02.00758

Spring plunger with damping and height compensation, heavy-duty

Industries: Universal

Suction cup connectionG1/8"-M
Product familyFSTE-HD
Spring stroke Z50 (mm)
Tightening torque (max)40 (Nm)
FSTE-HD G1/8-AG 50 VG

Part no.: 10.01.02.00874

Spring plunger with damping and height compensation, heavy-duty

Industries: Universal

Suction cup connectionG1/8"-M
Product familyFSTE-HD
Spring stroke Z50 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)40 (Nm)
FSTE-HD G1/4-AG 25

Part no.: 10.01.02.00763

Spring plunger with damping and height compensation, heavy-duty

Industries: Universal

Suction cup connectionG1/4"-M
Product familyFSTE-HD
Spring stroke Z25 (mm)
Tightening torque (max)40 (Nm)
FSTE-HD G1/4-AG 25 VG

Part no.: 10.01.02.00875

Spring plunger with damping and height compensation, heavy-duty

Industries: Universal

Suction cup connectionG1/4"-M
Product familyFSTE-HD
Spring stroke Z25 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)40 (Nm)
FSTE-HD G1/4-AG 50

Part no.: 10.01.02.00764

Spring plunger with damping and height compensation, heavy-duty

Industries: Universal

Suction cup connectionG1/4"-M
Product familyFSTE-HD
Spring stroke Z50 (mm)
Tightening torque (max)40 (Nm)
FSTE-HD G1/4-AG 50 VG

Part no.: 10.01.02.00876

Spring plunger with damping and height compensation, heavy-duty

Industries: Universal

Suction cup connectionG1/4"-M
Product familyFSTE-HD
Spring stroke Z50 (mm)
Shape mounting elementswith anti-rotation guard
Tightening torque (max)40 (Nm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart