FMG 12 180x60x120 30 20-HT1
Part no.: 10.12.10.00024
Vacuum area gripper with individually activatable suction points
Industries: Automotive | Logistics | Metal | Plastics | Universal | Wood
| Length L | 180 (mm) |
| Width B | 60 (mm) |
| Height H | 120 (mm) |
| 30 (mm) | |
| Number of suction plates | 12 |
| Diameter Ds | 20 (mm) |
| Suction cup material | High temperature material HT1 |
| Suction stroke Zs | 5 (mm) |
| Cylinder stroke Z | 10 (mm) |
| Lift capacity (horizontal) | 56.4 (N) |
| Weight | 985 (g) |
| Communication | IO-Link (Class B) |
| Electrical connection | Male connect M12, 5 pol |
| Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
| Operating temperature max. | 50 (°C) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 60 mm |
| d1 | 8 mm |
| d2 | 6 mm |
| Ds | 20 mm |
| H | 120 mm |
| H1 | 133 mm |
| L | 180 mm |
| X1 | 60 mm |
| Y1 | 48 mm |
| Z | 10 mm |
| Zs | 5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of suction plates | 12 |
| Suction cup material | High temperature material HT1 |
| Communication | IO-Link (Class B) |
| Electrical connection | Male connect M12, 5 pol |
| Pressure range (operating pressure) [bar] | 4.0 ... 6.0 bar |
| Pressure max. | 6 bar |
| Lift capacity (horizontal) | 56,4 N |
| Operating temperature max. | 50 °C |
| Weight | 985 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |












